4.1.4 Enabling the JTAG Enable Fuse
If the JTAGEN fuse (JTAG Enable) in the target device is un-programmed, the JTAG Interface will be disabled. This fuse cannot be programmed through the JTAG Interface and must therefore be programmed through the SPI Interface or High Voltage Serial or Parallel Interface.