9.2 HCI Command Packet – Host Buffer Size (Opcode – 0x0C33)
The host MCU uses the host buffer size (opcode – 0x0C33) command to notify the BM70/71 module about the maximum length and the number of messages that the host MCU can receive. There is a large amount memory available for buffer space in the host, and the BM70/71 module can only send the amount of data that is limited to the internal buffer size. This is because the host MCU must not send an HCI command or HCI-ISDAP command packet with an amount of data which exceeds the size of the buffers in the BM70/71 module. For more details about determining values of the buffer size, refer to HCI Command Packet – Read Buffer Size (Opcode – 0x1005). Therefore, the amount of data in the BM70/71 module response is limited to this size.
Command Format – Host MCU to BM70/71 Module
| Start | Opcode | Length | Data | |
|---|---|---|---|---|
| Byte Number | 0 | 1 | 3 | 4-10 |
| Size (bytes) | 1 | 1-2 | 1 | 7 |
| Value | 0x01 | 0x0C33 | 7 | See the following table |
| Byte Number | Value | Parameter Description | Length |
|---|---|---|---|
| 4-5 | 0xXXXX | HCI-ISDAP command packet length. This is maximum acceptance length of the host MCU in bytes of the data portion of an HCI-ISDAP command packet. The BM70/71 module does not send any message that exceeds this length. | 2 bytes |
| 6 | 0xXX | Synchronous data packet length (HCI-ISDAP command) in bytes that the host MCU can accept. | 1 byte |
| 7-8 | 0xXX | Total number of HCI-ISDAP command packets. This is the number of packets, the host MCU can store in the buffer(s). The BM70/71 module does not send multiple packets exceeding this value. | 2 bytes |
| 9-10 | 0xXX | Total number of synchronous data packets the host MCU can store. | 2 bytes |
Response Format – BM70/71 Module to Host MCU
The BM70/71 module responds to this command with an HCI event response – command complete (opcode – 0x0E) packet with no additional parameters returned. For more details, refer to Command Complete Event (Opcode – 0x0E).