31.5 Peripheral Dependencies

Peripheral NameSERCOM0
Base Address0x4000_3000 (Peripheral Bus A)
NVIC IRQ Index:Source (1)46 : INT*[0]; 47 : INT*[1]; 48 : INT*[2]; 49 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM0_APB, Disabled, APBAMASK.SERCOM0
GCLK Peripheral Channel Index:Clock Name (3)7 : GCLK_SERCOM0_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)12
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)4 : RX, 5 : TX
Peripheral NameSERCOM1
Base Address0x4000_3400 (Peripheral Bus A)
NVIC IRQ Index:Source (1)50 : INT*[0]; 51 : INT*[1]; 52 : INT*[2]; 53 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM1_APB, Disabled, APBAMASK.SERCOM1
GCLK Peripheral Channel Index:Clock Name (3)8 : GCLK_SERCOM1_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)13
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)6 : RX, 7 : TX
Peripheral NameSERCOM2
Base Address0x4101_2000 (Peripheral Bus B)
NVIC IRQ Index:Source (1)54 : INT*[0]; 55 : INT*[1]; 56 : INT*[2]; 57 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM2_APB, Disabled, APBBMASK.SERCOM2
GCLK Peripheral Channel Index:Clock Name (3)23 : GCLK_SERCOM2_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)41
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)8 : RX, 9 : TX
Peripheral NameSERCOM3
Base Address0x4101_4000 (Peripheral Bus B)
NVIC IRQ Index:Source (1)58 : INT*[0]; 59 : INT*[1]; 60 : INT*[2]; 61 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM3_APB, Disabled, APBBMASK.SERCOM3
GCLK Peripheral Channel Index:Clock Name (3)24 : GCLK_SERCOM3_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)42
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)10 : RX, 11 : TX
Peripheral NameSERCOM4
Base Address0x4300_0000 (Peripheral Bus D)
NVIC IRQ Index:Source (1)62 : INT*[0], 63 : INT*[1], 64 : INT*[2], 65 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM4_APB, Disabled, APBDMASK.SERCOM4
GCLK Peripheral Channel Index:Clock Name (3)34 : GCLK_SERCOM4_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)96
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)12 : RX, 13 : TX
Peripheral NameSERCOM5
Base Address0x4300_0400 (Peripheral Bus D)
NVIC IRQ Index:Source (1)66 : INT*[0], 67 : INT*[1], 68 : INT*[2], 69 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM5_APB, Disabled, APBDMASK.SERCOM5
GCLK Peripheral Channel Index:Clock Name (3)35 : GCLK_SERCOM5_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)97
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)14 : RX, 15 : TX
Peripheral NameSERCOM6
Base Address0x4300_0800 (Peripheral Bus D)
NVIC IRQ Index:Source (1)70 : INT*[0], 71 : INT*[1], 72 : INT*[2], 73 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM6_APB, Disabled, APBDMASK.SERCOM6
GCLK Peripheral Channel Index:Clock Name (3)36 : GCLK_SERCOM6_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)98
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)16 RX, 17 : TX
Peripheral NameSERCOM7
Base Address0x4300_0C00 (Peripheral Bus D)
NVIC IRQ Index:Source (1)74 : INT*[0], 75 : INT*[1], 76 : INT*[2], 77 : INT*[3..7]
MCLK APB Clock (2)CLK_SERCOM7_APB, Disabled, APBDMASK.SERCOM7
GCLK Peripheral Channel Index:Clock Name (3)37 : GCLK_SERCOM7_CORE
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)99
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)18 : RX, 19 : TX
Note:
  1. 'INT*[n]' refers to the interrupt defined for bit n of the INTFLAG register.
  2. Clock Name, Default State, Mask Field.
  3. See GCLK.PCHCTRLm Register, where m = Index.