16.4 Peripheral Dependencies

Peripheral NameMCLK – Main Clock
Base Address0x4000_0800 (Peripheral Bus A)
NVIC IRQ Index:Source1 : CKRDY
MCLK APB Clock (1)CLK_MCLK_APB, Enabled, APBAMASK.MCLK
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)2
Note:
  1. Clock Name, Default State, Mask Field.