59.1 Numerical Notation

Table 59-1. Numerical Notation
SymbolDescription
165Decimal number
0b0101Binary number
0101Binary numbers are given without prefix if unambiguous
0x3B24Hexadecimal number
XRepresents an unknown or do not care value
ZRepresents a high-impedance (floating) state for either a signal or a bus