14.3.1 Overview
All peripherals are composed of one digital bus interface connected to the APB or AHB bus and running from a corresponding clock in the Main Clock domain, and one peripheral core running from the peripheral Generic Clock (GCLK).
Communication between these clock domains must be synchronized. This mechanism is implemented in hardware, so the synchronization process takes place even if the peripheral generic clock is running from the same clock source and on the same frequency as the bus interface.
All registers in the bus interface are accessible without synchronization.
All registers in the peripheral core are synchronized when written. Some registers in the peripheral core are synchronized when read.
Each individual register description will have the properties "Read-Synchronized" and/or "Write-Synchronized" if a register is synchronized.