29.5 Peripheral Dependencies

Peripheral NamePORT - I/O Pin Controller
Base Address0x4100_8000 (Peripheral Bus B)
MCLK APB Clock (1)CLK_PORT_APB, Enabled, APBBMASK.PORT
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)36
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)n/a
EVSYS Users (EVSYS.USERm) (2)1-4 : Port Event x, x=0..3 (PORT EVx) (A)
EVSYS Generators (EVSYS.CHANNELn)n/a
Note:
  1. Clock Name, Default State, Mask Field.
  2. (A,S,R): A = Asynchronous path, S = Synchronous path, R = Resynchronized path.