48.4 Peripheral Dependencies

Peripheral NameTRNG – True Random Number Generator
Base Address0x4200_2800 (Peripheral Bus C)
NVIC IRQ Index:Source131 : DATARDY
MCLK APB Clock (1)CLK_TRNG_APB, Disabled, APBCMASK.TRNG
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)74
EVSYS Users (EVSYS.USERm)n/a
EVSYS Generators (EVSYS.CHANNELn)115 : TRNG Ready (TRNG_Ready)
Note:
  1. Clock Name, Default State, Mask Field.