22.4 Peripheral Dependencies

Peripheral NameWDT – Watchdog Timer
Base Address0x4000_2000 (Peripheral Bus A)
NVIC IRQ Index:Source10 : EW
MCLK APB Clock (1)CLK_WDT_APB, Enabled, APBAMASK.WDT
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)8
Note:
  1. Clock Name, Default State, Mask Field.