4.4.3 I²S IOSET Configurations
The following tables lists each IOSET Pins for I²S instance.
I²S Signal | IOSET 1 Pins | IOSET 2 Pins |
---|---|---|
MCK0 | PA08 | PB17 |
FS0 | PA09 | PA20 |
SCK0 | PA10 | PB16 |
SDO | PA11 | PA21 |
SDI | PB10 | PA22 |
FS1 | PB11 | PA23 |
SCK1 | PB12 | PB28 |
MCK1 | PB13 | PB29 |
The following tables lists each IOSET Pins for I²S instance.
I²S Signal | IOSET 1 Pins | IOSET 2 Pins |
---|---|---|
MCK0 | PA08 | PB17 |
FS0 | PA09 | PA20 |
SCK0 | PA10 | PB16 |
SDO | PA11 | PA21 |
SDI | PB10 | PA22 |
FS1 | PB11 | PA23 |
SCK1 | PB12 | PB28 |
MCK1 | PB13 | PB29 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.