34.4 Signal Description

Signal NameTypeDescription
PAD[0]Digital I/OSDA
PAD[1]Digital I/OSCL
CAUTION: I/Os for SERCOM peripherals are grouped into I/O sets.

For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.

Important: I²C is not supported on all SERCOM pins.

The following table lists the SERCOM pins which support I2C:

Table 34-1. SERCOM I²C Pinout
Package Pin CountSupplyI/O pins with I²C Support
128VDDPA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PD08, PD09
100VDDPA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23
64VDDPA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23