41.4 Signal Description

The GMAC includes the following signal interfaces:

  • MII, RMII to an external PHY
  • MDIO interface for external PHY management
  • Client APB interface for accessing GMAC registers
  • Host AHB interface for memory access
  • Internal GTSUCOMP signal for TSU timer count value comparison
Table 41-1. GMAC Connections in Different Modes
Signal NameFunctionMIIRMII
GTXCKTransmit Clock or Reference ClockTXCKREFCK
GTXENTransmit EnableTXENTXEN
GTX[3..0]Transmit DataTXD[3:0]TXD[1:0]
GTXERTransmit Coding ErrorTXERNot Used
GRXCKReceive ClockRXCKNot Used
GRXDVReceive Data ValidRXDVCRSDV
GRX[3..0]Receive DataRXD[3:0]RXD[1:0]
GRXERReceive ErrorRXERRXER
GCRSCarrier Sense and Data ValidCRSNot Used
GCOLCollision DetectCOLNot Used
GMDCManagement Data ClockMDCMDC
GMDIOManagement Data Input/OutputMDIOMDIO
CAUTION: I/Os for GMAC peripheral are grouped into IO sets.

For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.