46.4 Peripheral Dependencies

Peripheral NameAES – Advanced Encryption Standard
Base Address0x4200_2400 (Peripheral Bus C)
NVIC IRQ Index:Source130 : ENCCMP, GFMCMP
MCLK APB Clock (1)CLK_AES_APB, Disabled, APBCMASK.AES
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)73
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)81 : DMA Data Write (WR), 82 : DMA Data Read (RD)
Note:
  1. Clock Name, Default State, Mask Field.