52.5 Peripheral Dependencies

Peripheral NameAC – Analog Comparators
Base Address0x4200_2000 (Peripheral Bus C)
NVIC IRQ Index:Source122 : COMP0, COMP1, WIN0
MCLK APB Clock (1)CLK_AC_APB, Disabled, APBCMASK.AC
GCLK Peripheral Channel Index:Clock Name (2)32 : GCLK_AC
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)72
EVSYS Users (EVSYS.USERm) (3)59,60 : Start of Comparator x, x=0,1 (AC_SOC 0..1) (A)
EVSYS Generators (EVSYS.CHANNELn)107,108 : AC Comparator x, x=0,1 (AC_COMPx) 109 : AC0 Window (AC_WIN)
Note:
  1. Clock Name, Default State, Mask Field.
  2. See GCLK.PCHCTRLm Register, where m = Index.
  3. (A,S,R): A = Asynchronous path, S = Synchronous path, R = Resynchronized path.