7.1 Clocks After Reset
Once the power has stabilized and the internal Reset is released, the device will use a 48 MHz clock by default. The clock source for this clock signal is DFLL48M running in Open-Loop mode, which is enabled after a reset by default. This is also the default time base for Generic Clock Generator 0. In turn, Generator 0 provides the main clock GCLK_MAIN which is used by the Main Clock module (MCLK).
Some synchronous system clocks are active after Start-Up, allowing software execution. Refer to the “Clock Mask Registers” section in the MCLK-Main Clock documentation for the list of clocks that are running by default. Synchronous system clocks that are running receive the 48 MHz clock from Generic Clock Generator 0. Other generic clocks are disabled.