23.5.4 Debug Operation

When the CPU is halted in Debug mode the RTC will halt normal operation. The RTC can be forced to continue operation during debugging. Refer to the DBGCTRL for additional information.