17.5 Peripheral Dependencies

Peripheral NameOSC32KCTRL – 32768 kHz Oscillators Controller
Base Address0x4000_1400 (Peripheral Bus A)
NVIC IRQ Index:Source7 : XOSC32KFAIL, XOSC32KRDY
MCLK APB Clock (1)CLK_OSC32KCTRL_APB, Enabled, APBAMASK.OSC32KCTRL
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)5
Note:
  1. Clock Name, Default State, Mask Field.