57.1 Package Marking Information
All devices are marked with the Microchip logo and the ordering code.
Where:
- XXXXXX: Part Number
- YYWWNNN: Trace Code
- YY: Manufacturing Year (two last digit(s))
- WW: Manufacturing Week
- NNN: Internal Code
All devices are marked with the Microchip logo and the ordering code.
Where:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.