38.5 Peripheral Dependencies

Peripheral NameCAN0, CAN1 - Control Area Network
Base AddressCAN0 : 0x4200_0000 (Peripheral Bus C) CAN1 : 0x4200_0400 (Peripheral Bus C)
NVIC IRQ Index:SourceCAN0 : 78 : LINE0, LINE1 CAN1 : 79 : LINE0, LINE1
MCLK APB Clock (1)CLK_CAN0_AHB, Enabled ,AHBMASK.CAN0 CLK_CAN1_AHB, Enabled, AHBMASK.CAN1
GCLK Peripheral Channel Index:Clock Name (2)27 : GCLK_CAN0 28 : GCLK_CAN1
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)Not supported by PAC
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)CAN0: 20 : Debug Request (DEBUG) CAN1: 21 : Debug Request (DEBUG)
Note:
  1. Clock Name, Default State, Mask Field.
  2. See GCLK.PCHCTRLm Register, where m = Index.