38.8.36 Tx FIFO/Queue Status
Note: In case of mixed configurations where dedicated Tx Buffers are combined with a Tx
FIFO or a Tx Queue, the Put and Get Indexes indicate the number of the Tx Buffer
starting with the first dedicated Tx Buffers. Example: For a configuration of 12
dedicated Tx Buffers and a Tx FIFO of 20 Buffers a Put Index of 15 points to the fourth
buffer of the Tx FIFO.
| Name: | TXFQS |
| Offset: | 0xC4 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | TFQF | TFQPI[4:0] | |
| Access | | | R | R | R | R | R | R | |
| Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | TFGI[4:0] | |
| Access | | | | R | R | R | R | R | |
| Reset | | | | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | TFFL[5:0] | |
| Access | | | R | R | R | R | R | R | |
| Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 21 – TFQF Tx FIFO/Queue Full
| Value | Description |
|---|
| 0 |
Tx FIFO/Queue not full. |
| 1 |
Tx FIFO/Queue full. |
Bits 20:16 – TFQPI[4:0] Tx FIFO/Queue Put Index
Tx FIFO/Queue write index pointer, range 0 to
31.
Bits 12:8 – TFGI[4:0] Tx FIFO/Queue Get Index
Tx FIFO read index pointer, range 0 to 31. Read as zero when Tx Queue
operation is configured (TXBC.TFQM = ‘1’).
Bits 5:0 – TFFL[5:0] Tx FIFO Free Level
Number of consecutive free Tx FIFO elements starting from TFGI, range
0 to 32. Read as zero when Tx Queue operation is configured (TXBC.TFQM =
‘1’).