38.8.15 Transmitter Delay Compensation
| Name: | TDCR |
| Offset: | 0x48 |
| Reset: | 0x00000000 |
| Property: | Write-restricted |
This register is write-restricted and only writable if bit fields CCCR.CCE = 1 and CCCR.INIT = 1.
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TDCO[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDCF[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 14:8 – TDCO[6:0] Transmitter Delay Compensation Offset
| Value | Description |
|---|---|
| 0x00 - 0x7F | Offset value defining the distance between the measured delay from CAN_TX to CAN_RX and the secondary sample point. Valid values are 0 to 127 mtq. |
Bits 6:0 – TDCF[6:0] Transmitter Delay Compensation Filter Window Length
| Value | Description |
|---|---|
| 0x00 - 0x7F | Defines the minimum value for the SSP position, dominant edges on CAN_RX that would result in an earlier SSP position are ignored for transmitter delay measurement. The feature is enabled when TDCF is configured to a value greater than TDCO. Valid values are 0 to 127 mtq. |