36.7.42 Debug Register
| Name: | DBGR |
| Offset: | 0x234 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NIDBG | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – NIDBG Non-Intrusive Debug
| Value | Name | Description |
|---|---|---|
| 0 | IDBG | Reading the BDPR via debugger increments the dual port RAM read pointer. |
| 1 | NIDBG | Reading the BDPR via debugger does not increment the dual port RAM read pointer. |