53.5.6 Analog Connections
The DAC has up to two analog output pins (VOUT0, VOUT1) and one analog input pin (VREFA) that must be configured first.
When an internal input is used, it must be enabled before DAC Controller is enabled.
The analog signals of AC, ADC, and DAC can be interconnected.
See Analog Connections of Peripherals for details.