4.7 Supply Controller Pinout
The outputs of the Supply Controller (SUPC) are not mapped to the normal PORT functions. They are controlled by registers in the SUPC.
| Signal | I/O pin |
|---|---|
| OUT0 | PB01 |
| OUT1 | PB02 |
Important: If the RTC is enabled
to use the pins shared with the SUPC, the RTC will have higher priority.