7.4 Power-on Reset and Brown-out Detector
The PIC32CX SG41/SG60/SG61 embeds the following features to
monitor, warn, and/or reset the device:
- POR: Power-on Reset on the main supply (AVDD/VDD) and VSWOUT.
- BOD33: Brown-out Detector on VSWOUT or VBAT.
- Brown-out Detector internal to the voltage regulator for VDDCORE. BOD12 is calibrated in production and its calibration parameters are stored in the NVM User Row. This data should not be changed if the User Row is written to ensure correct behavior.