7.3 I/O Pins
After power-up, the I/O pins are tri-stated except the PA24, PA25, and PA30 pins. The PA24 and PA25 pins are configured in input pull-down mode. The PA30 pin is configured in input pull-up mode to serve as part of the debug interface.
After power-up, the I/O pins are tri-stated except the PA24, PA25, and PA30 pins. The PA24 and PA25 pins are configured in input pull-down mode. The PA30 pin is configured in input pull-up mode to serve as part of the debug interface.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.