7.2 Initial Instructions Fetching
After Reset has been released, the CPU starts fetching PC and SP values from the Reset address, 0x00000000. This points to the first executable address in the internal Flash memory. The code read from the internal Flash can be used to configure the clock system and clock sources. Refer to the related peripheral documentation for details. Refer to the Arm “Architecture Reference Manual” for additional information on CPU startup, which is available at www.arm.com.