27.5.8.5 SmartEEPROM Wear Leveling
The wear leveling factor is the factor by which the frequency of total NVM erase block operations is divided when writing a new virtual page data compared to a "no wear leveling" system.
Refer to the EEPROM Electrical Specifications for more details.