27.5.8.6 Writing and Reading the SmartEEPROM
SEESTAT.LOCK must be ‘0’; otherwise, writes are discarded and a hardfault exception
is thrown. SmartEEPROM write access can be locked with the LSEE command and unlocked
with the USEE command.
- Configure SBLK and PSZ fuses to define the SmartEEPROM total size and size of each page.
- Define a pointer to the
SmartEEPROM area. It can be used for 8, 16, or 32-bit access.
volatile uint8_t *SmartEEPROM8 = (uint8_t *) SEEPROM_ADDR; volatile uint16_t *SmartEEPROM16 = (uint16_t *) SEEPROM_ADDR; volatile uint32_t *SmartEEPROM32 = (uint32_t *) SEEPROM_ADDR; - Wait until SmartEEPROM is busy.
while (NVMCTRL->SEESTAT.bit.BUSY); - Write to the SmartEEPROM like writing a RAM location. Perform an 8, 16, or 32-bit write.
- If automatic reallocation is disabled with SEECFG.APRDIS, check the SEESFULL interrupt flag to ensure that the active SmartEEPROM sector is not full.
- To read back the content, read
the location using the defined pointer.
uint8_t eep_data_8 = 0; while (NVMCTRL->SEESTAT.bit.BUSY); eep_data_8 = SmartEEPROM8[0];
WP command is triggered after any page buffer update.
INTFLAG.SEEWRC indicates when a AHB write to the SmartEEPROM has completed: NVM is programmed with correct values except if INTFLAG.SEESOVF was thrown.