30.6.2 Software Event
Note: Software Events are only supported in Asynchronous mode.
| Name: | SWEVT |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CHANNEL31 | CHANNEL30 | CHANNEL29 | CHANNEL28 | CHANNEL27 | CHANNEL26 | CHANNEL25 | CHANNEL24 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CHANNEL23 | CHANNEL22 | CHANNEL21 | CHANNEL20 | CHANNEL19 | CHANNEL18 | CHANNEL17 | CHANNEL16 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CHANNEL15 | CHANNEL14 | CHANNEL13 | CHANNEL12 | CHANNEL11 | CHANNEL10 | CHANNEL9 | CHANNEL8 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHANNEL7 | CHANNEL6 | CHANNEL5 | CHANNEL4 | CHANNEL3 | CHANNEL2 | CHANNEL1 | CHANNEL0 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – CHANNELx Channel x Software Selection [x=0..7]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will trigger a software event for channel x.
These bits always return '0' when read.