These bits select channel n to
connect to the event user m.
Note: A value x of this bit field selects
channel n = x-1.
Table 30-2. User Multiplexer Number m| USERm | User
Multiplexer | Description | Path
Type(1) |
|---|
| m = 0 | RTC_TAMPER | RTC
Tamper | A |
| m = 1..4 | PORT_EV0..3 | PORT Event
0..3 | A |
| m = 5..12 | DMAC_CH0..7 | Channel
0..7 | S, R |
| m = 13 | - | Reserved | - |
| m = 14 | CM4_TRACE_START | CM4 trace
start | S, R |
| m = 15 | CM4_TRACE_STOP | CM4 trace
stop | S, R |
| m = 16 | CM4_TRACE_TRIG | CM4 trace
trigger | S, R |
| m = 17..18 | TCC0
EV0..1 | TCC0 EVx | A, S, R |
| m = 19..24 | TCC0
MC0..5 | TCC0 MCx | A, S, R |
| m = 25..26 | TCC1
EV0..1 | TCC1 EVx | A, S, R |
| m = 27..30 | TCC1 MC0..3 | TCC1 MCx | A, S, R |
| m = 31..32 | TCC2
EV0..1 | TCC2 EVx | A, S, R |
| m = 33..35 | TCC2
MC0..2 | TCC2 MCx | A, S, R |
| m =
36..37 | TCC3
EV0..1 | TCC3 EVx | A, S, R |
| m = 38..39 | TCC3
MC0..1 | TCC3 MCx | A, S, R |
| m =
40..41 | TCC4
EV0..1 | TCC4 EVx | A, S, R |
| m = 42..43 | TCC4
MC0..1 | TCC4 MCx | A, S, R |
| m =
44..51 | TC0..7 EVU | TC0..7
EVU | A, S, R |
| m = 52..54 | PDEC_EVU
0..2 | PDEC EVU x | A, S, R |
| m = 55 | ADC0
START | ADC0 start
conversion | A, S, R |
| m = 56 | ADC0 SYNC | Flush ADC0 | A, S, R |
| m = 57 | ADC1 START | ADC1 start
conversion | A, S, R |
| m = 58 | ADC1 SYNC | Flush ADC1 | A, S, R |
| m =
59..60 | AC_SOC
0..1 | AC SOC x | A |
| m =
61..62 | DAC_START0..1 | DAC0..1 start
conversion | A |
| m = 63..66 | CCL_LUTIN
0..3 | CCL input | A |
| others | Reserved | - | - |
1) A = Asynchronous path, S = Synchronous path, R =
Resynchronized path
| Value | Description |
|---|
| 0x00 | No channel
selected |
| 0x01 | Channel 0
selected |
| 0x02 | Channel 1
selected |
| 0x03 | Channel 2
selected |
| 0x04 | Channel 3
selected |
| 0x05 | Channel 4
selected |
| 0x06 | Channel 5
selected |
| 0x07 | Channel 6
selected |
| 0x08 | Channel 7
selected |
| 0x09 | Channel 8
selected |
| 0x0A | Channel 9
selected |
| 0x0B | Channel 10
selected |
| 0x0C | Channel 11
selected |
| 0x0D | Channel 12
selected |
| 0x0E | Channel 13
selected |
| 0x0F | Channel 14
selected |
| 0x10 | Channel 15
selected |
| 0x11 | Channel 16
selected |
| 0x12 | Channel 17
selected |
| 0x13 | Channel 18
selected |
| 0x14 | Channel 19
selected |
| 0x15 | Channel 20
selected |
| 0x16 | Channel 21
selected |
| 0x17 | Channel 22
selected |
| 0x18 | Channel 23
selected |
| 0x19 | Channel 24
selected |
| 0x1A | Channel 25
selected |
| 0x1B | Channel 26
selected |
| 0x1C | Channel 27
selected |
| 0x1D | Channel 28
selected |
| 0x1E | Channel 29
selected |
| 0x1F | Channel 30
selected |
| 0x20 | Channel 31
selected |
| other | Reserved |