46.4.5 Register Access Protection
All registers with write-access are optionally write-protected by the Peripheral Access Controller (PAC), except the following register:
- Interrupt Flag Register (INTFLAG)
Write-protection is denoted by the Write-Protected property in the register description.
Write-protection does not apply to accesses through an external debugger. Refer to PAC - Peripheral Access Controller chapter for details.