46.4.3 DMA
The AES has two DMA request lines; one for input data, and one for output data. They are both connected to the DMAC- Direct Memory Access Controller. These DMA request triggers will be acknowledged by the DMAC ACK signals. Using the AES DMA requests requires the DMA Controller to be configured first. Refer to the device DMA documentation.