53.6.3 Operating Conditions
- The DAC voltage reference must be below AVDD.
- The maximum conversion rate of 1MSPS can be achieved only if AVDD is above 2.4V.
- The frequency of GCLK_DAC must be equal or lower than 12MHz (corresponding to 1MSPS).
Important: A minimum DAC Sampling Rate must be respected: refer to DAC Electrical
Characteristics.