58.6.4 32.768 kHz Crystal Oscillator
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN32 | C1 Load Capacitor | Crystal frequency range specified in the XOSC32K Electrical Characteristics (XOSC32_1 parameter) |
| XOUT32 | C2 Load Capacitor |
Note: In order to minimize the cycle-to-cycle
jitter of the external oscillator, keep the neighboring pins as steady as possible. For
neighboring pin details, refer to the Oscillator Pinout
section.