53.7.13 Data Buffer DAC0
Note: This register is write-synchronized: SYNCBUSY.DATABUF0 must be checked to ensure the
DATABUF0 register synchronization is complete.
| Name: | DATABUF0 |
| Offset: | 0x14 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DATABUF[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATABUF[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – DATABUF[15:0] DAC0 Data Buffer
DATABUF0 contains the value to be transferred into DATA0 when a START0 event occurs.