42.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| PDEC[2:0] | Digital input | PDEC inputs |
CAUTION: I/Os for PDEC peripheral
are grouped into I/O sets, listed in their `IOSET' column in the pinout tables.
For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.