42.5 Peripheral Dependencies
| Peripheral Name | PDEC – Position Decoder |
| Base Address | 0x4200_1C00 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 115 : DIR, ERR, OVF, VLC; 116 : MC0; 117 : MC1 |
| MCLK APB Clock (1) | CLK_PDEC_APB, Disabled, APBCMASK.PDEC |
| GCLK Peripheral Channel Index:Clock Name (2) | 31 : GCLK_PDEC |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 71 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | n/a |
| EVSYS Users (EVSYS.USERm) (3) | 52-54 : PDEC Input Event x, x=0..2 (PDEC_EVU 0..2) (A,S.,R) |
| EVSYS Generators (EVSYS.CHANNELn) | 97 : Overflow/Underflow (PDEC_OVF) 98 : Error (PDEC_ERR) 99 : Direction (PDEC_DIR) 100 : Velocity (PDEC_VLC) 101,102 : Channel x Compare, x=0..1 (PDEC_MCx) |
|
Note:
| |