42.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[1:0] | ENABLE | SWRST | ||||
| 15:8 | PEREN | SWAP | ALOCK | CONF[2:0] | ||||||
| 23:16 | PINVEN2 | PINVEN1 | PINVEN0 | PINEN2 | PINEN1 | PINEN0 | ||||
| 31:24 | MAXCMP[3:0] | ANGULAR[2:0] | ||||||||
| 0x04 | CTRLBCLR | 7:0 | CMD[2:0] | LUPD | ||||||
| 0x05 | CTRLBSET | 7:0 | CMD[2:0] | LUPD | ||||||
| 0x06 | EVCTRL | 7:0 | EVEI2 | EVEI1 | EVEI0 | EVINV2 | EVINV1 | EVINV0 | EVACT[1:0] | |
| 15:8 | MCEO1 | MCEO0 | VLCEO | DIREO | ERREO | OVFEO | ||||
| 0x08 | INTENCLR | 7:0 | MC1 | MC0 | VLC | DIR | ERR | OVF | ||
| 0x09 | INTENSET | 7:0 | MC1 | MC0 | VLC | DIR | ERR | OVF | ||
| 0x0A | INTFLAG | 7:0 | MC1 | MC0 | VLC | DIR | ERR | OVF | ||
0x0B | Reserved | |||||||||
| 0x0C | STATUS | 7:0 | DIR | STOP | HERR | WINERR | MPERR | IDXERR | QERR | |
| 15:8 | CCBUFV1 | CCBUFV0 | FILTERBUFV | PRESCBUFV | ||||||
0x0E | Reserved | |||||||||
| 0x0F | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x10 | SYNCBUSY | 7:0 | CC0 | COUNT | FILTER | PRESC | STATUS | CTRLB | ENABLE | SWRST |
| 15:8 | CC1 | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | PRESC | 7:0 | PRESC[3:0] | |||||||
| 0x15 | FILTER | 7:0 | FILTER[7:0] | |||||||
0x16 ... 0x17 | Reserved | |||||||||
| 0x18 | PRESCBUF | 7:0 | PRESCBUF[3:0] | |||||||
| 0x19 | FILTERBUF | 7:0 | FILTERBUF[7:0] | |||||||
0x1A ... 0x1B | Reserved | |||||||||
| 0x1C | COUNT | 7:0 | COUNT[7:0] | |||||||
| 15:8 | COUNT[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x20 | CC0 | 7:0 | CC[7:0] | |||||||
| 15:8 | CC[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x24 | CC1 | 7:0 | CC[7:0] | |||||||
| 15:8 | CC[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x28 ... 0x2F | Reserved | |||||||||
| 0x30 | CCBUF0 | 7:0 | CCBUF[7:0] | |||||||
| 15:8 | CCBUF[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x34 | CCBUF1 | 7:0 | CCBUF[7:0] | |||||||
| 15:8 | CCBUF[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||