Features
The following are key features of the PL460 modem:
- Programmable Narrow-Band Power Line Communication (PLC) Modem
- Embedded PLC Class-D Amplifier
- Integrated PLC Front End:
- PGA with automatic gain control and ADC
- Digital transmission level control
- Supports two independent transmission branches for the PLC signal
- Up to 500 kHz PLC signal bandwidth
- Architecture:
- High-performance architecture combining CPU, specific co-processors for digital signal processing and dedicated hardware accelerators for common narrow-band PLC tasks
- Cryptographic Engine and Secure Boot:
- Secure boot: supports AES-128 CMAC for authentication, AES-128 CBC for decryption
- Fuse programming control for decryption and authentication 128-bit keys
- Clock Management:
- 24 MHz external crystal for system clock
- Power Management:
- 3.3V external supply voltage for I/O, digital and analog
- 1.25V internal voltage regulator for the core
- 12V external supply for the PLC amplifier
- Optimized power modes for specific operation profiles, including Low-Power mode
- Package: Available in TFBGA-81, 10 mm x 10 mm, 1.0 mm pitch
- Temperature Range: Industrial (-40ºC to +85ºC)