Description
The PL460 is a programmable modem designed for narrow-band Power Line Communication (PLC). It can operate with any PLC protocol within the frequency band below 500 kHz. The PL460 embeds the PLC line driver, providing a highly integrated solution that reduces the total bill of materials, simplifies the layout, and eases the modem design.
This device has been designed to comply with FCC, ARIB, KN60, and CENELEC EN 50065 regulations matching requirements of the Internet of Things (IoT) and Smart Energy applications. It supports state-of-the-art narrow-band PLC standards, such as G3-PLC, PRIME, and Meters and More, as well as any other narrowband PLC protocols, simultaneously being a future-proof platform able to support the evolution of these standards.
The PL460 is designed to be driven by external Microchip host devices. Therefore, providing an additional level of flexibility on the host side. The Microchip host device loads the proper PLC-protocol firmware in the PL460 before modem operation and controls the PL460 modem.