9 Transmission Path

The transmission path adapts the digital data to generate a class-D amplified Pulse-Density Modulated (PDM) signal with high-current capability to drive low-impedance loads which are inherent to PLC systems. This output signal is externally band-pass filtered and coupled to the mains network.

The PL460 supports up to two independent transmission branches as described in the following sections.