3 Signal Description

Table 3-1. Signal Description List
Signal NameFunctionTypeActive LevelVoltage ReferenceComments
Power Supplies
VDDIO3.3V Digital supply Power——3.0V to 3.6V (Note 1)
VDDIN3.3V Voltage input for core voltage regulatorPower——3.0V to 3.6V (Note 1)
VDDIN_AN3.3V Analog supply (ADC + PGA) Power——3.0V to 3.6V (Note 2)
VDDCORE1.25V Voltage Regulator Output with internal connection to Core power supply Power——1.25V (Note 3)
VDDPLL1.25V PLL power supply input. Must be connected to VDDCORE through a LP filter Power——1.25V (Note 4)
VREGPPLC Driver voltage regulator output for external decoupling capacitorPower——(Note 5)
VREGNPLC Driver voltage regulator output for external decoupling capacitorPower——(Note 6)
PVDDAMPPower supply of PLC driver amplifier and regulatorsPower——8V to 16V (Note 7, 8)
VDDAMP3.3V Digital and analog power supply of PLC driverPower——3.0 to 3.6V (Note 9)
GND Digital groundPower——(Note 10)
AGNDAnalog groundPower——(Note 10)
PGNDPower ground of PLC driverPower——(Note 10)
GNDAMPAnalog ground of PLC driverPower——(Note 10)
Clocks, Oscillators and PLLs
XINCrystal Oscillator InputInput—VDDIO—
XOUTCrystal Oscillator OutputOutput—VDDIO—
Reset/Enable
NRSTSystem ResetInputLowVDDIO(Note 11)
ENABLEEnable Internal core voltage regulatorInputHighVDDIO—
Power Line Communications
OUTSwitching amplifier outputOutput—PVDDAMP—
ASO[0:1]Analog Switch Outputs to disable the bandpass filtering when there is no PLC transmission activityOutput—PVDDAMPHigh-voltage, high-current, and low resistance analog switches.
ASI[0:1]Analog Switch statusOutput—VDDIO—
VINPLC signal reception inputInput—VDDIN_AN—
AGC

Automatic Gain Control. This digital tri-state output is managed by AGC hardware logic to drive external circuitry when input signal attenuation is needed

Output—VDDIO(Note 12)
VZC Mains Zero-Cross Detection Signal. This input detects the zero-crossing of the mains voltageInput—VDDIOExternal Protection Resistor (Note 12, 13)
VREFPInternal Reference “Plus” Voltage Analog—VDDIN_AN(Note 14)
VREFNInternal Reference “Minus” Voltage Analog—VDDIN_AN(Note 14)
VREFCInternal Reference Common-mode Voltage Analog—VDDIN_AN(Note 15)
EMIT[2:3] PLC Tri-state Transmission portsOutput—VDDIO—
TXRX1

Analog Front-End Transmission/Reception for the auxiliary transmission branch. This digital output is used to modify external coupling behavior in Transmission/Reception

Output—VDDIO—
Input/Output
STBYEnable Sleep mode of the modemInputHighVDDIO(Note 16)
EXTINIndication of pending eventsOutputLowVDDIO—
TXENTransmission enabledInputHighVDDIO—
Thermal Monitor
THENEnable Thermal Monitor functionalityInputHighVDDIO—
NTHW0Indication of the first thermal warningOutput—VDDIO—
THW1Indication of the second thermal warningOutput—VDDIO—
G1General Purpose InputInputHighVDDIO—
Serial Peripheral Interface - SPI
CSSPI Chip SelectInputLowVDDIOInternal pull up (Note 17)
SCKSPI Clock signalInput—VDDIOInternal pull up (Note 17)
MOSISPI Host Out Client InInput—VDDIOInternal pull up (Note 17)
MISOSPI Host In Client OutOutput—VDDIO—
Notes:
  1. Connecting two 100 nF decoupling multilayer ceramic capacitors (MLCC) to the VDDIO and VDDIN pins is recommended. In addition, for correct PLC transmission using the auxiliary branch, placing one 4.7 μF decoupling multilayer ceramic capacitor (MLCC) as close as possible to VDDIO pins, D1 and D3, is strongly recommended.
  2. Placing a 100 nF decoupling multilayer ceramic capacitor (MLCC) in the VDDIN_AN pins is recommended.
  3. Placing 100 nF plus 2.2 μF decoupling multilayer ceramic capacitors (MLCC) in each pair of VDDCORE pins (H5-J5 and C1-C2) is recommended.
  4. Placing 100 nF plus 4.7 μF decoupling multilayer ceramic capacitors (MLCC) in the VDDPLL pin is recommended.
  5. A 100 nF multilayer ceramic capacitor (MLCC) is required between the VREGP and PVDDAMP pads for decoupling and stabilization purposes.
  6. A 100 nF multilayer ceramic capacitor (MLCC) is required between the VREGN and GNDAMP pads for decoupling and stabilization purposes.
  7. Placing one 100 uF aluminum Low-ESR 25V capacitor and three 100 nF 25V multilayer ceramic capacitors (MLCC) in the PVDDAMP pins is recommended.
  8. The PLC-protocol firmwares provided by Microchip are configured by default for a power supply of the PLC driver amplifier of 12V.
  9. Placing a 100 nF decoupling multilayer ceramic capacitor (MLCC) in the VDDAMP pins is recommended.
  10. Separate pins are provided for GND, AGND, PGND, and GNDAMP grounds. Taking these layout considerations into account to reduce interference is recommended. It is recommended to connect ground pins as short as possible to the system ground plane. For more details about EMC Considerations, refer to AVR040 Application Note.
  11. It is recommended to connect the NRST signal to a GPIO in the host controller with an internal pull-down default reset configuration to help keep PL460 in reset until the host boots. For more details, refer to Reset (NRST) Pin.
  12. See Table 11-4.
  13. VZC is not isolated; some isolation circuitry is required in case of using a non-isolated design. Refer to the reference design for additional information.
  14. Bypass to analog ground with an external 22 nF decoupling capacitor and connect an external 10 nF decoupling capacitor between VREFP and VREFN.
  15. Bypass to analog ground with an external 10 nF decoupling capacitor.
  16. The STBY signal must be connected to GND if the Sleep mode functionality is not used. If using the Sleep mode functionality, the STBY signal must be connected to a GPIO in the host controller with an internal pull-down default reset configuration to avoid enabling Sleep mode until the host boots. For more details, refer to Standby (STBY) Pin.
  17. See Table 11-5.