13 Recommended Mounting Conditions
For additional information, refer to the “Solder Reflow Recommendation Application Note (DS00233)”, which is available for download on the Microchip website.
For additional information, refer to the “Solder Reflow Recommendation Application Note (DS00233)”, which is available for download on the Microchip website.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.