4.1 Absolute Maximum Ratings
Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.
| Parameter | Value |
|---|---|
| Ambient temperature under bias | -40 °C to +85 °C |
| Storage temperature | -40 °C to +125 °C |
| Voltage on VDD with respect to GND | -0.3V to (VDD + 0.3V) |
| Voltage on any pin(s), with respect to GND | -0.3V to (VDD + 0.3V) |
| Maximum current out of GND pins | 200 mA |
| Maximum current into VDD pin(s) | 200 mA |
| Human Body Model (HBM) per JESD22-A114 | ±2000V |
Note:
| |