2.3.2.2 BL_ApplicationExecutionIdGet()
uint8_t BL_ApplicationExecutionIdGet (uint8_t imageId)
Retrieves the execution ID of the application based on the provided image ID.
in | imageId |
- Identifier for the application image space |
uint8_t - The execution ID of the specified application image |