2.3.2.3 BL_ApplicationFooterRead()
bool BL_ApplicationFooterRead (uint8_t appId, bl_footer_data_t * footerData)
Reads the footer data of the application based on the provided application ID.
in | appId |
- Identifier for the application image space |
out | footerData |
- Pointer to the structure where the footer data will be stored |
True - Footer data is successfully read False - Failure to read footer data |