Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.3
Image Manager for 8-bit MDFU Client Library
2.3.2
Function Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.2
8-bit MDFU Client Library
2.3
Image Manager for 8-bit MDFU Client Library
2.3.1
Module description
2.3.2
Function Documentation
2.3.2.1
BL_ApplicationDownloadIdGet()
2.3.2.2
BL_ApplicationExecutionIdGet()
2.3.2.3
BL_ApplicationFooterRead()
2.3.2.4
BL_ApplicationFooterStartAddressGet()
2.3.2.5
BL_ApplicationIsVersionValid()
2.3.2.6
BL_ApplicationRollbackCheck()
2.3.2.7
BL_ApplicationStartAddressGet()
2.3.2.8
BL_ApplicationVersionGet()
2.4
Memory Helper
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.3.2 Function Documentation