2.3.2.7 BL_ApplicationStartAddressGet()

flash_address_t BL_ApplicationStartAddressGet (uint8_t imageId)

Retrieves the start address of the application based on the provided image ID.

Parameters:
in imageId

- Identifier for the application image space

Returns:

flash_address_t - The start address of the specified application