2.3.2.1 BL_ApplicationDownloadIdGet()

uint8_t BL_ApplicationDownloadIdGet (uint8_t imageId)

Retrieves the download ID of the application based on the provided image ID.

Parameters:
in imageId

- Identifier for the application image space

Returns:

uint8_t - The download ID of the specified application image